IESNA:LM-63-2002
[TEST]P1389554
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5D-730-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 5xLight Square PACKAGE 70CRI 3000K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (70) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27889.1
TILT=NONE
70 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
181.0 233.9 490.3 1320.1 2557.3 3507.8 4126.4 4760.1 5559.7 6487.6 7453.2 8750.7 10116.1 11391.0 12643.2 13774.8 14551.8 14823.4 
14755.5 14204.8 13510.8 12522.5 11587.1 11798.4 12771.5 13910.6 14544.3 14619.7 14476.4 14295.3 13080.8 11255.2 7370.2 716.7 
196.1 98.1 67.9 0.0 
181.0 233.9 520.5 1305.1 2481.9 3515.4 4156.6 4729.9 5522.0 6419.7 7468.3 8675.3 10033.1 11428.7 12673.4 13789.9 14521.6 14793.2 
14710.2 14227.4 13488.1 12515.0 11662.6 11790.8 12779.0 13842.7 14536.7 14649.9 14491.5 14280.2 13178.9 11308.0 7694.6 
844.9 196.1 98.1 75.4 0.0 
181.0 233.9 475.3 1267.3 2353.6 3439.9 4051.0 4662.0 5431.5 6374.4 7400.4 8622.5 9852.1 11111.9 12168.0 13141.1 13933.2 14363.2 
14438.7 14121.8 13578.7 13012.9 12507.5 12326.4 12892.2 13940.8 14732.9 15072.3 15042.1 14913.9 14106.7 12432.0 9671.0 
1968.9 211.2 120.7 90.5 0.0 
181.0 226.3 422.4 1108.9 2165.0 3138.2 3990.6 4624.3 5303.2 6283.9 7294.8 8456.5 9708.7 10862.9 11858.7 12628.2 13307.1 13948.3 
14431.1 14551.8 14385.8 14144.4 14001.1 14016.2 14280.2 15019.5 15849.3 16452.8 16603.7 16588.6 15985.1 14649.9 11896.4 
4413.1 233.9 150.9 120.7 0.0 
181.0 218.8 369.6 837.4 1757.7 2768.5 3681.3 4450.8 5137.3 5967.1 7015.6 8139.7 9308.9 10478.2 11609.8 12447.1 13095.9 13601.3 
14069.0 14385.8 14680.0 14747.9 14808.3 14929.0 15193.0 15683.4 16377.4 16965.8 17154.4 17222.3 16724.4 14823.4 11949.2 
7739.8 347.0 196.1 150.9 0.0 
181.0 218.8 331.9 709.1 1508.7 2481.9 3462.6 4292.4 4971.3 5778.5 6706.4 7883.2 9090.2 10282.1 11421.2 12341.5 12945.0 13390.1 
13729.5 14023.7 14287.8 14529.2 14747.9 15004.4 15366.5 15826.7 16490.5 17086.5 17282.6 17267.5 16384.9 14416.0 12296.2 
8660.2 1033.5 218.8 173.5 0.0 
181.0 211.2 316.8 596.0 1267.3 2150.0 3115.6 4028.3 4782.7 5559.7 6427.2 7566.3 8675.3 9791.7 10961.0 11896.4 12643.2 13028.0 
13276.9 13556.0 13850.2 14136.9 14476.4 14861.1 15215.7 15728.6 16369.8 16973.3 17124.2 16913.0 15698.4 13986.0 12311.3 
8826.1 2044.3 256.5 196.1 0.0 
181.0 211.2 264.0 422.4 754.4 1433.3 2240.5 3062.7 4028.3 4888.3 5703.0 6510.2 7460.7 8501.8 9565.4 10659.3 11609.8 12251.0 12703.6 
13058.2 13405.2 13706.9 14031.3 14325.5 14612.2 14913.9 15434.4 15909.7 15841.8 15570.2 14491.5 13307.1 11345.7 8705.4 
5182.5 362.1 264.0 0.0 
181.0 203.7 226.3 286.7 422.4 671.4 1146.6 1772.8 2481.9 3296.6 4149.0 5039.2 5921.8 6766.7 7634.2 8531.9 9520.2 10380.1 11247.7 
11964.3 12575.4 13095.9 13593.8 14023.7 14393.4 14717.8 14846.0 14732.9 14453.7 14136.9 13186.4 11986.9 9829.4 7355.1 4745.0 
1403.1 324.4 0.0 
181.0 196.1 203.7 226.3 256.5 316.8 414.9 565.8 792.1 1161.7 1644.5 2202.8 2828.9 3447.5 4209.4 4956.2 5808.7 6744.1 7732.3 8803.5 9889.8 
10878.0 11730.5 12416.9 13050.6 13525.9 13805.0 13805.0 13458.0 13088.3 11172.2 7664.4 3922.7 1863.3 958.1 331.9 316.8 0.0 
181.0 188.6 188.6 188.6 196.1 196.1 203.7 218.8 241.4 271.6 309.3 362.1 414.9 482.8 573.3 694.0 837.4 1018.4 1267.3 1606.8 2074.5 2708.2 3643.6 
4782.7 6291.4 7837.9 8946.8 9127.9 8350.9 7430.5 5340.9 3681.3 2429.1 1312.6 452.6 83.0 22.6 0.0 
181.0 181.0 181.0 181.0 173.5 173.5 173.5 166.0 173.5 173.5 181.0 188.6 196.1 203.7 203.7 211.2 218.8 233.9 248.9 279.1 331.9 392.3 520.5 746.8 1161.7 
1901.0 2934.5 3636.1 3243.8 2723.3 1410.7 686.5 301.7 105.6 52.8 30.2 15.1 0.0 
181.0 181.0 173.5 166.0 158.4 150.9 143.3 143.3 135.8 135.8 135.8 135.8 128.2 128.2 120.7 113.2 105.6 90.5 90.5 83.0 83.0 83.0 83.0 75.4 67.9 75.4 
83.0 90.5 90.5 75.4 45.3 37.7 22.6 22.6 15.1 15.1 15.1 0.0 
181.0 173.5 158.4 143.3 135.8 120.7 113.2 105.6 98.1 90.5 83.0 75.4 60.3 52.8 45.3 30.2 22.6 22.6 15.1 15.1 15.1 7.5 7.5 7.5 7.5 7.5 7.5 7.5 7.5 7.5 0.0 7.5 7.5 
7.5 7.5 15.1 15.1 0.0 
181.0 158.4 143.3 128.2 120.7 105.6 98.1 83.0 67.9 60.3 45.3 37.7 30.2 22.6 15.1 7.5 7.5 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.5 7.5 
7.5 15.1 0.0 
181.0 158.4 135.8 120.7 105.6 90.5 75.4 60.3 37.7 30.2 22.6 15.1 15.1 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.5 7.5 7.5 
15.1 0.0 
181.0 150.9 128.2 105.6 90.5 75.4 52.8 37.7 22.6 15.1 15.1 7.5 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.5 7.5 7.5 
7.5 0.0 
181.0 143.3 120.7 105.6 83.0 60.3 45.3 30.2 15.1 15.1 7.5 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.5 7.5 7.5 7.5 
0.0 
181.0 143.3 120.7 98.1 83.0 52.8 37.7 22.6 15.1 7.5 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.5 7.5 7.5 
0.0 
181.0 150.9 120.7 98.1 83.0 52.8 37.7 22.6 15.1 7.5 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
181.0 150.9 120.7 98.1 83.0 52.8 37.7 30.2 22.6 15.1 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
181.0 150.9 120.7 98.1 83.0 60.3 45.3 30.2 22.6 15.1 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
